SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
VSENSOR | See (1)(2) | ADC14ON = 1, ADC14TCMAP = 1,
TA = 0°C |
685 | mV | |||
TCSENSOR | See (2) | ADC14ON = 1, ADC14TCMAP = 1 | 1.9 | mV/°C | |||
tSENSOR (sample) | Sample time required if ADCTCMAP = 1 and channel (MAX – 1) is selected(3) | ADC14ON = 1, ADC14TCMAP = 1,
Error of conversion result ≤ 1 LSB |
5 | µs | |||
V1/2 | AVCC voltage divider for ADC14BATMAP = 1 on MAX input channel | ADC14ON = 1, ADC14BATMAP = 1 | 48% | 50% | 52% | ||
tV 1/2 (sample) | Sample time required if ADC14BATMAP = 1 and channel MAX is selected(4) | ADC14ON = 1, ADC14BMAP = 1 | 1 | µs |
Table 5-32 lists the characteristics of the internal reference buffers of the ADC.