SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
fADC14CLK | ADC clock frequency(3) | ADC14PWRMD = 0 | 1.8 V to 3.7 V | 0.128 | 25 | MHz | ||
ADC14PWRMD = 2 | 1.62 V to 3.7 V | 0.128 | 5.75 | |||||
NCONVERT | Clock cycles for conversion | ADC14RES = 11 | 16 | cycles | ||||
ADC14RES = 10 | 14 | |||||||
ADC14RES = 01 | 11 | |||||||
ADC14RES = 00 | 9 | |||||||
tADC14ON | Turnon settling time of ADC | See (1) | 1.5 | µs | ||||
tSample | Sampling time(2)(4) | RS = 200 Ω, Cpext = 10 pF,
RI = 1 kΩ, CI = 15 pF, Cpint = 5 pF |
0.215 | µs |
Table 5-29 lists the linearity parameters of the ADC.