SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|
CDVCC | Capacitor on DVCC pin | For DC-DC operation(4) | 3.3 | 4.7 | µF | |
For LDO-only operation | 3.3 | 4.7 | ||||
CVCORE | Capacitor on VCORE pin | For DC-DC operation, including capacitor tolerance | 1.54 | 4.7 | 9 | µF |
For LDO-only operation, including capacitor tolerance | 70 | 100 | 9000 | nF | ||
CAVCC | Capacitor on AVCC pin | 3.3 | 4.7 | µF | ||
LVSW | Inductor between VSW and VCORE pins for DC-DC | 3.3 | 4.7 | 13 | µH | |
RLVSW-DCR | Allowed DCR for LVSW | 150 | 350 | mΩ | ||
ISAT-LVSW | LVSW saturation current | 700 | mA |