SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | VCORE | VCC | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|---|
fTA | Timer_A input clock frequency | Internal: SMCLK
External: TACLK Duty cycle = 50% ±10% |
1.2 V | 12 | MHz | ||
1.4 V | 24 | ||||||
tTA,cap | Timer_A capture timing | All capture inputs,
Minimum pulse duration required for capture |
20 | ns |
Table 5-44 lists the characteristics of Timer32.