SLAS826H March 2015 – June 2019 MSP432P401M , MSP432P401R
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
Table 6-56 shows the software configuration for this performance benchmark. Table 6-57 shows the profile configuration.
ITEMS | DETAILS |
---|---|
Compiler Name and Version | IAR EWARM v7.50.3 |
Compiler Flags | --endian=little --cpu=Cortex-M4F -e --fpu=VFPv4_sp -Ohs --no_size_constraints --mfc |
ULPBench Profile and Version | v1.1.X |
EnergyMonitor Software Version | 1.1.3 |
CONFIGURATION | DETAILS |
---|---|
Wakeup Timer Module | RTC |
Wakeup Timer Clock Source | External Crystal |
Wakeup Timer Frequency [Hz] | 32768 Hz |
Wakeup Timer Accuracy [ppm] | 20 ppm |
Active Power Mode Name | Active Mode |
Active Mode Clock Configuration | CPU: 16 MHz, RTC: 32 KHz |
Active Mode Voltage Integrity | 1.62 V |
Inactive Power Mode Name | LPM3 |
Inactive Clock Configuration | CPU: OFF, RTC: 32 kHz |
Inactive Mode Voltage Integrity | 1.62 V |