SLASF11D February 2023 – October 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The hardware revision and device identification values are stored in the memory-mapped FACTORY region, refer to Device Factory Constants section, which provides read-only data describing the capabilities of a device as well as any factory-provided trim information for use by application software. Refer to Factory Constants chapter of the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual for more information. To identify the ROM (firmware) version the address 32'h01000048 can be accessed.
The device revision and identification information are also included as part of the top-side marking on the device package. The device-specific errata sheet describes these markings (see Section 10.4).