SLASF11D February 2023 – October 2025 MSPM0G1105 , MSPM0G1106 , MSPM0G1107
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MSPM0G110x microcontrollers (MCUs) are part of the MSP highly-integrated, ultra-low-power 32-bit MCU family based on the enhanced Arm® Cortex®-M0+ 32-bit core platform operating at up to 80MHz frequency. These cost-optimized MCUs offer high-performance analog peripheral integration, support extended temperature ranges from -40°C to 105°C, and operate with supply voltages ranging from 1.62V to 3.6V.
The MSPM0G110x devices provide up to 128KB embedded flash program memory with built-in error correction code (ECC) and up to 32KB SRAM with hardware parity option. The devices also incorporate a memory protection unit, 7-channel DMA, and a variety of high-performance analog peripherals such as two 12-bit 4Msps ADCs, configurable internal shared voltage reference, and one general-purpose amplifier. These devices also offer intelligent digital peripherals such as two 16-bit advanced control timers, five general purpose timers (with one 16-bit general-purpose timer for QEI interface, two 16-bit general-purpose timers for STANDBY mode, and one 32-bit general-purpose timer), two windowed-watchdog timers, and one RTC with alarm and calendar mode. These devices provide data integrity and encryption peripherals (CRC) and enhanced communication interfaces (four UART, two I2C, two SPI).
The TI MSPM0 family of low-power MCUs consists of devices with varying degrees of analog and digital integration that allow customers to find the MCU that meets project needs. The MSPM0 MCU platform combines the Arm Cortex-M0+ platform with a holistic ultra-low-power system architecture, allowing system designers to increase performance while reducing energy consumption.
MSPM0G110x MCUs are supported by an extensive hardware and software ecosystem with reference designs and code examples to get the design started quickly. Development kits include a LaunchPad available for purchase. TI also provides a free MSP Software Development Kit (SDK), which is available as a component of Code Composer Studio™ IDE desktop and cloud version within the TI Resource Explorer. MSPM0 MCUs are also supported by extensive online collateral, training with MSP Academy, and online support through the TI E2E™ support forums.
For complete module descriptions, see the MSPM0 G-Series 80MHz Microcontrollers Technical Reference Manual.
| DEVICE NAME | Package | PACKAGE SIZE |
|---|---|---|
| MSPM0G1106TPMR | 64 LQFP | 12mm × 12mm |
| MSPM0G1107TPMR | ||
| MSPM0G1105TPTR | 48 LQFP | 9mm × 9mm |
| MSPM0G1106TPTR | ||
| MSPM0G1107TPTR | ||
| MSPM0G1105TRGZR | 48 VQFN | 7mm × 7mm |
| MSPM0G1106TRGZR | ||
| MSPM0G1107TRGZR | ||
| MSPM0G1106TRHBR | 32 VQFN | 5mm × 5mm |
| MSPM0G1107TRHBR | ||
| MSPM0G1107TDGSR28 | 28 VSSOP | 7.1mm × 4.9mm |
| MSPM0G1106TYCJR | 28 DSBGA | 2.65mm × 1.57mm |
| MSPM0G1107TYCJR | ||
| MSPM0G1107TRGER | 24 VQFN | 4mm × 4mm |
System-level ESD protection must be applied in compliance with the device-level ESD specification to prevent electrical overstress or disturbing of data or code memory. See MSP430™ System-Level ESD Considerations for more information. The principles in this application note are applicable to MSPM0 MCUs.