SLASEW9E February 2023 – October 2025 MSPM0G1505 , MSPM0G1506 , MSPM0G1507
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| fLFOSC | LFOSC frequency | 32768 | Hz | |||
| LFOSC accuracy | -40 ℃ ≤ Ta ≤ 125 ℃ | –5 | 5 | % | ||
| -40 ℃ ≤ Ta ≤ 85 ℃ | –3 | 3 | % | |||
| ILFOSC | LFOSC current consumption | 300 | nA | |||
| tstart, LFOSC | LFOSC start-up time | 1 | ms | |||