SLASF59A May 2023 – December 2023 MSPM0L1304-Q1 , MSPM0L1305-Q1 , MSPM0L1306-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The following table summarizes the memory map of the devices. For more information about the memory region detail, see the Platform Memory Map chapter in the MSPM0 L-Series 32-MHz Microcontrollers Technical Reference Manual.
| Memory Region | Subregion | MSPM0L1304 | MSPM0L1305 | MSPM0L1306 |
|---|---|---|---|---|
| Code (Flash) | MAIN (3) |
16KB - 8B 0x0000.0000 to 0x0000.3FF8 |
32KB - 8B(2) 0x0000.0000 to 0x0000.7FF8 |
64KB - 8B(2) 0x0000.0000 to 0x0000.FFF8 |
| Aliased MAIN (6)(3) | 0x0040.0000 to 0x0040.3FF8 | 0x0040.0000 to 0x0040.7FF8 | 0x0040.0000 to 0x0040.FFF8 | |
| SRAM (SRAM) | SRAM |
2KB 0x2000.0000 to 0x2000.0800 |
4KB 0x2000.0000 to 0x2000.1000 |
4KB 0x2000.0000 to 0x2000.1000 |
| Aliased SRAM(6) | 0x2000.0000 to 0x2000.0800 | 0x2000.0000 to 0x2000.1000 | 0x2000.0000 to 0x2000.1000 | |
| Peripheral | Peripherals | 0x4000.0000 to 0x40FF.FFFF | 0x4000.0000 to 0x40FF.FFFF | 0x4000.0000 to 0x40FF.FFFF |
| MAIN (3) | 0x0000.0000 to 0x0000.3FF8 | 0x0000.0000 to 0x0000.7FF8 | 0x0000.0000 to 0x0000.FFF8 | |
| Aliased MAIN(6)(3) | 0x0040.0000 to 0x0040.3FF8 | 0x0040.0000 to 0x0040.7FF8 | 0x0040.0000 to 0x0040.FFF8 | |
| NONMAIN |
512 bytes 0x41C0.0000 to 0x41C0.0200 |
512 bytes 0x41C0.0000 to 0x41C0.0200 |
512 bytes 0x41C0.0000 to 0x41C0.0200 |
|
| Aliased NONMAIN (6) | 0x41C1.0000 to 0x41C1.0200 | 0x41C1.0000 to 0x41C1.0200 | 0x41C1.0000 to 0x41C1.0200 | |
| FACTORY | 0x41C4.0000 to 0x41C4.0080 | 0x41C4.0000 to 0x41C4.0080 | 0x41C4.0000 to 0x41C4.0080 | |
| Aliased FACTORY (6) | 0x41C5.0000 to 0x41C5.0080 | 0x41C5.0000 to 0x41C5.0080 | 0x41C5.0000 to 0x41C5.0080 | |
| Subsystem | 0x6000.0000 to 0x7FFF.FFFF | 0x6000.0000 to 0x7FFF.FFFF | 0x6000.0000 to 0x7FFF.FFFF | |
| System PPB | 0xE000.0000 to 0xE00F.FFFF | 0xE000.0000 to 0xE00F.FFFF | 0xE000.0000 to 0xE00F.FFFF | |