SBAS803A November   2016  – November 2017 MUX506 , MUX507

PRODUCTION DATA.  

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings
    3. 6.3 Recommended Operating Conditions
    4. 6.4 Thermal Information
    5. 6.5 Electrical Characteristics: Dual Supply
    6. 6.6 Electrical Characteristics: Single Supply
    7. 6.7 Typical Characteristics
  7. 7 Parameter Measurement Information
    1. 7.1  Truth Tables
    2. 7.2  On-Resistance
    3. 7.3  Off Leakage
    4. 7.4  On-Leakage Current
    5. 7.5  Transition Time
    6. 7.6  Break-Before-Make Delay
    7. 7.7  Turn-On and Turn-Off Time
    8. 7.8  Charge Injection
    9. 7.9  Off Isolation
    10. 7.10 Channel-to-Channel Crosstalk
    11. 7.11 Bandwidth
    12. 7.12 THD + Noise
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Ultralow Leakage Current
      2. 8.3.2 Ultralow Charge Injection
      3. 8.3.3 Bidirectional Operation
      4. 8.3.4 Rail-to-Rail Operation
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Low On-Capacitance
    • MUX506: 13.5 pF
    • MUX507: 8.7 pF
  • Low Input Leakage: 1 pA
  • Low Charge Injection: 0.31 pC
  • Rail-to-Rail Operation
  • Wide Supply Range: ±5 V to ±18 V, 10 V to 36 V
  • Low On-Resistance: 125 Ω
  • Transition Time: 97 ns
  • Break-Before-Make Switching Action
  • EN Pin Connectable to VDD
  • Logic Levels: 2 V to VDD
  • Low Supply Current: 45 µA
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP/ SOIC Package

Applications

  • Factory Automation and Industrial Process Control
  • Programmable Logic Controllers (PLC)
  • Analog Input Modules
  • ATE Test Equipment
  • Digital Multimeters
  • Battery Monitoring Systems

Description

The MUX506 and MUX507 (MUX50x) are modern complementary metal-oxide semiconductor (CMOS) precision analog multiplexers (muxes). The MUX506 offers 16:1 single-ended channels, whereas the MUX507 offers differential 8:1 or dual 8:1 single-ended channels. The MUX506 and MUX507 work equally well with either dual supplies (±5 V to ±18 V) or a single supply (10 V to 36 V). These devices also perform well with symmetric supplies (such as VDD = 12 V, VSS = –12 V), and unsymmetric supplies (such as VDD = 12 V, VSS = –5 V). All digital inputs have transistor-transistor logic (TTL) compatible thresholds, providing both TTL and CMOS logic compatibility when operating in the valid supply voltage range.

The MUX507 and MUX507 have very low on- and off-leakage currents, allowing these multiplexers to switch signals from high input impedance sources with minimal error. A low supply current of 45 µA enables use in power-sensitive applications.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
MUX506
MUX507
TSSOP (28) 9.70 mm × 6.40 mm
SOIC (28) 17.9 mm × 7.50 mm
  1. For all available packages, see the package option addendum at the end of the data sheet.

Simplified Schematic

MUX506 MUX507 front_page_MUX507_LASED9.gif

Leakage Current vs Temperature

MUX506 MUX507 D006_SLASED9.gif