SLOS099G October   1983  – November 2014 OP07C , OP07D

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Simplified Schematic
  5. Revision History
  6. Pin Functions
  7. Specifications
    1. 7.1 Absolute Maximum Ratings
    2. 7.2 Handling Ratings
    3. 7.3 Recommended Operating Conditions
    4. 7.4 Thermal Information
    5. 7.5 Electrical Characteristics
    6. 7.6 Operating Characteristics
  8. Typical Characteristics
  9. Detailed Description
    1. 9.1 Overview
    2. 9.2 Functional Block Diagram
    3. 9.3 Feature Description
      1. 9.3.1 Offset-Voltage Null Capability
      2. 9.3.2 Slew Rate
    4. 9.4 Device Functional Modes
  10. 10Application and Implementation
    1. 10.1 General Application
    2. 10.2 Typical Application
      1. 10.2.1 Design Requirements
      2. 10.2.2 Detailed Design Procedure
        1. 10.2.2.1 Output Voltage Swing
        2. 10.2.2.2 Supply and Input Voltage
      3. 10.2.3 Application Curves for Output Characteristics
  11. 11Power Supply Recommendations
  12. 12Layout
    1. 12.1 Layout Guidelines
    2. 12.2 Layout Example
  13. 13Device and Documentation Support
    1. 13.1 Related Links
      1. 13.1.1 Trademarks
      2. 13.1.2 Electrostatic Discharge Caution
    2. 13.2 Glossary
  14. 14Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Specifications

7.1 Absolute Maximum Ratings

over operating free-air temperature range (unless otherwise noted)(1)
MIN MAX UNIT
VCC+(2) Supply voltage 0 22 V
VCC–(2) –22 0
Differential input voltage(3) ±30 V
VI Input voltage range (either input)(4) ±22 V
Duration of output short circuit(5) Unlimited
TJ Operating virtual-junction temperature 150 °C
Lead temperature 1.6 mm (1/16 in) from case for 10 s 260 °C
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) All voltage values, unless otherwise noted, are with respect to the midpoint between VCC+ and VCC−.
(3) Differential voltages are at IN+ with respect to IN−.
(4) The magnitude of the input voltage must never exceed the magnitude of the supply voltage or 15 V, whichever is less.
(5) The output may be shorted to ground or to either power supply.

7.2 Handling Ratings

PARAMETER DEFINITION MIN MAX UNIT
TSTG Storage temperature range –65 150 °C
V(ESD) Electrostatic Discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) 0 1000 V
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) 0 1000
(1) JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
(2) JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

7.3 Recommended Operating Conditions

over operating free-air temperature range (unless otherwise noted)
MIN MAX UNIT
VCC+ Supply voltage 3 18 V
VCC– –3 –18
VIC Common-mode input voltage VCC± = ±15 V –13 13
TA Operating free-air temperature 0 70 °C

7.4 Thermal Information

THERMAL METRIC(1) D P UNIT
RθJA Junction-to-ambient thermal resistance 97 85 °C/W
(1) For more information about traditional and new thermal metrics, see the IC Package Thermal Metrics application report (SPRA953).

7.5 Electrical Characteristics

at specified free-air temperature, VCC± = ±15 V (unless otherwise noted)(2)
PARAMETER TEST CONDITIONS TA(1) OP07C OP07D UNIT
MIN TYP MAX MIN TYP MAX
VIO Input offset voltage VO = 0 V RS = 50 Ω 25°C 60 150 µV
0°C to 70°C 85 250
αVIO Temperature coefficient
of input offset voltage
VO = 0 V RS = 50 Ω 0°C to 70°C 0.5 2.5 µV/°C
Long-term drift of input
offset voltage
See 0.4 µV/mo
Offset adjustment range RS = 20 kΩ, See Figure 2 25°C ±4 mV
IIO Input offset current 25°C 0.8 6 nA
0°C to 70°C 1.6 8
αIIO Temperature coefficient
of input offset current
0°C to 70°C 12 50 pA/°C
IIB Input bias current 25°C ±1.8 ±12 nA
0°C to 70°C ±2.2 ±14
αIIB Temperature coefficient
of input bias current
0°C to 70°C 18 50 pA/°C
VICR Common-mode input
voltage range
25°C ±13 ±14 ±13 ±14 V
0°C to 70°C ±13 ±13.5 ±13 ±13.5
VOM Peak output voltage RL ≥ 10 kΩ 25°C ±12 ±13 ±12 ±13 V
RL ≥ 2 kΩ ±11.5 ±12.8 ±11.5 ±12.8
RL ≥ 1 kΩ ±12 ±12
RL ≥ 2 kΩ 0°C to 70°C ±11 ±12.6 ±11 ±12.6
AVD Large-signal differential
voltage amplification
VCC = 15 V, VO = 1.4 V to 11.4 V,
RL ≥ 500 kΩ
25°C 100 400 400 V/mV
VO = ±10, RL = 2 kΩ 25°C 120 400 120 400
0°C to 70°C 100 400 100 400
B1 Unity-gain bandwidth 25°C 0.4 0.6 0.4 0.6 MHz
ri Input resistance 25°C 8 33 7 31
CMRR Common-mode
rejection ratio
VIC = ±13 V, RS = 50 Ω 25°C 100 120 94 110 dB
0°C to 70°C 97 120 94 106
kSVS Supply-voltage sensitivity (ΔVIO/ΔVCC) VCC+ = ±3 V to ±18 V, RS = 50 Ω 25°C 7 32 7 32 µV/V
0°C to 70°C 10 51 10 51
PD Power dissipation VO = 0, No load 25°C 80 150 80 150 mW
VCC+ = ±3 V, VO = 0, No load 4 8 4 8
(1) All characteristics are measured with zero common-mode input voltage, unless otherwise specified.
(2) Because long-term drift cannot be measured on the individual devices prior to shipment, this specification is not intended to be a warranty. It is an engineering estimate of the averaged trend line of drift versus time over extended periods after the first 30 days of operation.

7.6 Operating Characteristics

at specified free-air temperature, VCC = 5 V (unless otherwise noted)
PARAMETER TEST CONDITIONS(1) OP07C OP07D UNIT
TYP TYP
Vn Input offset voltage f = 10 Hz 10.5 10.5 nV/√Hz
f = 100 Hz 10.2 10.3
f = 1 kHz 9.8 9.8
VN(PP) Peak-to-peak equivalent input noise voltage f = 0.1 Hz to 10 Hz 0.38 0.38 µV
In Equivalent input noise current f = 10 Hz 0.35 0.35 nV/√Hz
f = 100 Hz 0.15 0.15
f = 1 kHz 0.13 0.13
IN(PP) Peak-to-peak equivalent input noise current f = 0.1 Hz to 10 Hz 15 15 pA
SR Slew rate RL ≥ 2 kΩ 0.3 0.3 V/µs
(1) All characteristics are measured under open-loop conditions, with zero common-mode input voltage, unless otherwise noted.