SBOS054B January 1995 – September 2015 OPA132 , OPA2132 , OPA4132
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, V+ to V– | 36 | V | ||
Input voltage | (V–) –0.7 | (V+) +0.7 | V | |
Output short-circuit(2) | Continuous | |||
Operation temperature | –40 | 125 | °C | |
Junction temperature | 150 | °C | ||
Tstg | Storage temperature | –55 | 125 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
OPA132 in PDIP and SOIC Package, OPA2132 and OPA4132 in PDIP Package | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
OPA2132 in SOIC Package | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 | |||
OPA4132 in SOIC Package | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±200 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VS | Supply voltage, VS = (V+) – (V–) | ±2.5 | ±15 | ±18 | V |
TA | Specified temperature range | –40 | 85 | °C |
PARAMETER | TEST CONDITIONS | OPAx132P, U OPA2132P, U |
OPAx132PA, UA OPA2132PA, UA OPA4132PA, UA |
UNIT | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||||
OFFSET VOLTAGE | |||||||||||
Input Offset Voltage | ±0.25 | ±0.5 | ±0.5 | ±2 | mV | ||||||
vs Temperature(1) | Operating temperature range | ±2 | ±10 | ±2 | ±10 | µV/°C | |||||
vs Power Supply | VS = ±2.5 V to ±18 V | 5 | 15 | 5 | 30 | µV/V | |||||
Channel Separation (dual and quad) | RL = 2 kΩ | 0.2 | 0.2 | µV/V | |||||||
INPUT BIAS CURRENT | |||||||||||
Input Bias Current(2) | VCM = 0 V | 5 | ±50 | 5 | ±50 | pA | |||||
vs Temperature | See Figure 5 | See Figure 5 | |||||||||
Input Offset Current(2) | VCM = 0 V | ±2 | ±50 | ±2 | ±50 | pA | |||||
NOISE | |||||||||||
Input Voltage Noise | |||||||||||
Noise Density | f = 10 Hz | 23 | 23 | nV/√Hz | |||||||
f = 100 H | 10 | 10 | |||||||||
f = 1 kHz | 8 | 8 | |||||||||
f = 10 kHz | 8 | 8 | |||||||||
Current Noise Density, |
f = 1 kHz | 3 | 3 | fA/√Hz | |||||||
INPUT VOLTAGE RANGE | |||||||||||
Common-Mode Voltage Range | (V–) +2.5 |
±13 | (V+) –2.5 |
(V–) +2.5 |
±13 | (V+) –2.5 |
V | ||||
Common-Mode Rejection | VCM = –12.5 V to 12.5 V | 96 | 100 | 86 | 94 | dB | |||||
INPUT IMPEDANCE | |||||||||||
Differential | 1013 || 2 | 1013 || 2 | Ω || pF | ||||||||
Common-Mode | VCM = –12.5 V to 12.5 V | 1013 || 6 | 1013 || 6 | Ω || pF | |||||||
OPEN-LOOP GAIN | |||||||||||
Open-Loop Voltage Gain | RL = 10 kΩ, VO = –14.5 V to 13.8 V |
110 | 120 | 104 | 120 | dB | |||||
RL = 2 kΩ, VO = –13.8 V to 13.5 V |
110 | 126 | 104 | 120 | |||||||
RL = 600 Ω, VO = –12.8 V to 12.5 V |
110 | 130 | 104 | 120 | |||||||
FREQUENCY RESPONSE | |||||||||||
Gain-Bandwidth Product | 8 | 8 | MHz | ||||||||
Slew Rate | ±20 | ±20 | V/µs | ||||||||
Settling Time: | 0.1% | G = –1, 10 V Step, CL = 100 pF |
0.7 | 0.7 | µs | ||||||
0.01% | G = –1, 10 V Step, CL = 100 pF |
1 | 1 | µs | |||||||
Overload Recovery Time | G = ± | 0.5 | 0.5 | µs | |||||||
Total Harmonic Distortion + Noise | 1 kHz, G = 1, VO = 3.5 Vrms |
RL = 2 kΩ | 0.00008% | 0.00008% | |||||||
RL = 600 Ω | 0.00009% | 0.00009% | |||||||||
OUTPUT | |||||||||||
Voltage Output | Positive | RL = 10 kΩ | (V+) –1.2 |
(V+) –0.9 |
(V+) –1.2 |
(V+) –0.9 |
V | ||||
Negative | (V–) +0.5 |
(V–) +0.3 |
(V–) +0.5 |
(V–) +0.3 |
|||||||
Positive | RL= 2 kΩ | (V+) –1.5 |
(V+) –1.1 |
(V+) –1.5 |
(V+) –1.1 |
||||||
Negative | (V–) +1.2 |
(V–) +0.9 |
(V–) +1.2 |
(V–) +0.9 |
|||||||
Positive | RL = 600 Ω | (V+) –2.5 |
(V+) –2.0 |
(V+) –2.5 |
(V+) –2.0 |
||||||
Negative | (V–) +2.2 |
(V–) +1.5 |
(V–) +2.2 |
(V–) +1.5 |
|||||||
Short-Circuit Current | ±40 | ±40 | mA | ||||||||
Capacitive Load Drive (Stable Operation) | See Figure 17 | See Figure 17 | |||||||||
POWER SUPPLY | |||||||||||
Specified Operating Voltage | ±15 | ±15 | V | ||||||||
Operating Voltage Range | ±2.5 | ±18 | ±2.5 | ±18 | V | ||||||
Quiescent Current (per amplifier) |
IO = 0 | ±4 | ±4.8 | ±4 | ±4.8 | mA | |||||
TEMPERATURE RANGE | |||||||||||
Operating Range | –40 | 85 | –40 | 85 | °C | ||||||
Storage | –40 | 125 | –40 | 125 | °C |
G = 1 | CL = 100pF |
G = 1 | CL = 100pF |