SBOS286D December 2003 – March 2022 OPA1632
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
Offset Voltage | ||||||||
Input Offset Voltage | ±0.5 | ±3 | mV | |||||
vs Power Supply, dc | dVOS/dT | ±5 | μV°C | |||||
vs Power Supply, dc | PSRR | 316 | 13 | μV/V | ||||
Input Bias Current | ||||||||
Input Bias Current | IB | 2 | 6 | μA | ||||
Input Offset Current | IOS | ±100 | ±500 | nA | ||||
Noise | ||||||||
Input Voltage Noise | f = 10 kHz | 1.3 | nV/√Hz | |||||
Input Current Noise | f = 10 kHz | 0.4 | pA/√Hz | |||||
Input Voltage | ||||||||
Common-Mode Input Range | (V−) + 1.5 | (V+) − 1 | V | |||||
Common-Mode Rejection Ratio, dc | 74 | 90 | dB | |||||
Input Impedance | ||||||||
Input Impedance (each input pin) | 34 || 4 | MΩ || pF | ||||||
Open-Loop Gain | ||||||||
Open-Loop Gain, dc | 66 | 78 | dB | |||||
Frequency Response | ||||||||
Small-Signal Bandwidth | G = +1, RF= 348 Ω | 180 | MHz | |||||
(VO = 100mVPP, Peaking < 0.5 dB) | G = +2, RF = 602 Ω | 90 | MHz | |||||
G = +5, RF = 1.5 kΩ | 36 | MHz | ||||||
G = +10, RF = 3.01 kΩ | 18 | MHz | ||||||
Bandwidth for 0.1dB Flatness | G = +1, VO = 100 mVPP | 40 | MHz | |||||
Peaking at a Gain of 1 | VO = 100 mVPP | 0.5 | dB | |||||
Large-Signal Bandwidth | G = +2, VO = 20 VPP | 800 | kHz | |||||
Slew Rate (25% to 75% ) | G = +1 | 50 | V/μs | |||||
Rise and Fall Time | G = +1, VO = 5-V Step | 100 | ns | |||||
Settling Time to | 0.1% | G = +1, VO = 2-V Step | 75 | ns | ||||
0.01% | G = +1, VO = 2-V Step | 200 | ns | |||||
Total Harmonic Distortion + Noise | Differential Input/Output | G = +1, f = 1 kHz, VO = 3 VRMS | RL = 600 Ω | 0.0003% | ||||
Differential Input/Output | RL = 2 kΩ | 0.000022% | ||||||
Single-Ended In/Differential Out | RL = 600 Ω | 0.000059% | ||||||
Single-Ended In/Differential Out | RL = 2 kΩ | 0.000043% | ||||||
Intermodulation Distortion | Differential Input/Output | G = +1, SMPTE/DIN, VO = 2 VPP | RL = 600 Ω | 0.00008% | ||||
Differential Input/Output | RL = 2 kΩ | 0.00005% | ||||||
Single-Ended In/Differential Out | RL = 600 Ω | 0.0001% | ||||||
Single-Ended In/Differential Out | RL = 2 kΩ | 0.0007% | ||||||
Headroom | THD < 0.01%, RL = 2 kΩ | 20.0 | VPP | |||||
Output | ||||||||
Voltage Output Swing | RL = 2 kΩ | (V+) − 1.9 | (V−) + 1.9 | V | ||||
RL = 800 Ω | (V+) − 4.5 | (V−) + 4.5 | V | |||||
Short-Circuit Current | ISC | Sourcing | +50 | 85 | mA | |||
Sinking | −60 | -85 | ||||||
Closed-Loop Output Impedance | G = +1, f = 100 kHz | 0.3 | Ω | |||||
Power-Down(1) | ||||||||
Enable Voltage Threshold | (V−) + 2 | V | ||||||
Disable Voltage Threshold | (V−) + 0.8 | V | ||||||
Shutdown Current | VENABLE = −15 V | 1.7 | mA | |||||
Shutdown Current | VS = ±5 V, VENABLE = −5 V | 0.85 | mA | |||||
Turn-On Delay | Time for IQ to Reach 50% | 2 | μs | |||||
Turn-Off Delay | Time for IQ to Reach 50% | 2 | μs | |||||
Power Supply | ||||||||
Specified Operating Voltage | ±15 | V | ||||||
Operating Voltage | ±2.5 | V | ||||||
Quiescent Current | IQ | Per Channel | 14 | 17.1 | mA | |||
Temperature Range | ||||||||
Specified Range | –40 | +85 | °C | |||||
Operating Range | –40 | +125 | °C | |||||
Storage Range | –65 | +150 | °C |