SBOS566C June 2017 – October 2018 OPA1692
PRODUCTION DATA.
The circuit in Figure 60 can be modified to accommodate two-wire electret microphones, as shown in Figure 62. In two-wire configurations, there is no resistor in series with the source of the internal JFET of the microphone. The audio signal is output as a varying voltage across the biasing resistor (2.2 kΩ in Figure 62) of the capsule. The preamplifier input is AC-coupled to the biasing resistor through a 0.1-µF capacitor and 47-kΩ input resistor.