SBOS516G September 2010 – May 2020 OPA171 , OPA2171 , OPA4171
PRODUCTION DATA.
The OPAx171 family has an internal phase-reversal protection. Many operational amplifiers exhibit a phase reversal when the input is driven beyond its linear common-mode range. This condition is most often encountered in noninverting circuits when the input is driven beyond the specified common-mode voltage range, causing the output to reverse into the opposite rail. The input of the OPAx171 prevents phase reversal with excessive common-mode voltage. Instead, the output limits into the appropriate rail. This performance is shown in Figure 37.
PARAMETER | MIN | TYP | MAX | UNIT |
---|---|---|---|---|
Input common-mode voltage | (V+) – 2 | (V+) + 0.1 | V | |
Offset voltage | 7 | mV | ||
vs temperature | 12 | µV/°C | ||
Common-mode rejection | 65 | dB | ||
Open-loop gain | 60 | dB | ||
GBW | 0.7 | MHz | ||
Slew rate | 0.7 | V/µs | ||
Noise at f = 1 kHz | 30 | nV/√Hz |