SBOS701D December 2015 – August 2021 OPA191 , OPA2191 , OPA4191
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|
| OFFSET VOLTAGE | |||||||
| VOS | Input offset voltage | VS = ±18 V | ±5 | ±25 | µV | ||
| TA = 0°C to 85°C | ±8 | ±75 | |||||
| TA = –40°C to +125°C | ±10 | ±125 | |||||
| (V+) – 3.0 V < VCM < (V+) – 1.5 V | See Typical Characteristics | ||||||
| VS = ±18 V, VCM = (V+) – 1.5 V |
±10 | ±50 | |||||
| TA = 0°C to 85°C | ±25 | ±150 | |||||
| TA = –40°C to +125°C | ±50 | ±250 | |||||
| OPA4191 (RUM, PW), VS = ±18 V VCM = (V+) – 1.5 V |
±5 | ±50 | |||||
| TA = 0°C to 85°C | ±10 | ±475 | |||||
| TA = –40°C to +125°C | ±20 | ±740 | |||||
| dVOS/dT | Input offset voltage drift | VS = ±18 V, D and PW packages only | TA = 0°C to 85°C | ±0.1 | ±0.8 | µV/°C | |
| TA = –40°C to +125°C | ±0.15 | ±1.2 | |||||
| VS = ±18 V, RUM, DGK and DBV packages only | TA = 0°C to 85°C | ±0.1 | ±0.9 | ||||
| TA = –40°C to +125°C | ±0.15 | ±1.3 | |||||
| VS = ±18 V, VCM = (V+) – 1.5 V | TA = –40°C to +125°C | ±0.5 | |||||
| PSRR | Power-supply rejection ratio | TA = –40°C to +125°C | ±0.3 | ±1.0 | µV/V | ||
| INPUT BIAS CURRENT | |||||||
| IB | Input bias current | ±5 | ±20 | pA | |||
| TA = –40°C to +125°C | ±9 | nA | |||||
| IOS | Input offset current | ±2 | ±20 | pA | |||
| TA = –40°C to +125°C | ±2 | nA | |||||
| NOISE | |||||||
| En | Input voltage noise | (V–) – 0.1 V < VCM < (V+) – 3 V | f = 0.1 Hz to 10 Hz | 1.4 | µVPP | ||
| (V+) – 1.5 V < VCM < (V+) + 0.1 V | f = 0.1 Hz to 10 Hz | 7 | |||||
| en | Input voltage noise density | (V–) – 0.1 V < VCM < (V+) – 3 V | f = 100 Hz | 18 | nV/√Hz | ||
| f = 1 kHz | 15 | ||||||
| (V+) – 1.5 V < VCM < (V+) + 0.1 V | f = 100 Hz | 53 | |||||
| f = 1 kHz | 24 | ||||||
| in | Input current noise density | f = 1 kHz | 1.5 | fA/√Hz | |||
| INPUT VOLTAGE | |||||||
| VCM | Common-mode voltage range | (V–) – 0.1 | (V+) + 0.1 | V | |||
| CMRR | Common-mode rejection ratio | VS = ±18 V, (V–) – 0.1 V < VCM < (V+) – 3 V |
120 | 140 | dB | ||
| VS = ±18 V, (V–) < VCM < (V+) – 3 V |
TA = –40°C to +125°C | 114 | 126 | ||||
| VS = ±18 V, (V+) – 1.5 V < VCM < (V+) |
96 | 120 | |||||
| TA = –40°C to +125°C | 86 | 100 | |||||
| (V+) – 3 V < VCM < (V+) – 1.5 V | See Typical Characteristics | ||||||
| INPUT IMPEDANCE | |||||||
| ZID | Differential | 100 || 1.6 | MΩ || pF | ||||
| ZIC | Common-mode | 1 || 6.4 | 1013Ω || pF | ||||
| OPEN-LOOP GAIN | |||||||
| AOL | Open-loop voltage gain | VS = ±18 V, (V–) + 0.6 V < VO < (V+) – 0.6 V, RL = 2 kΩ |
124 | 134 | dB | ||
| VS = ±18 V, (V–) + 0.8 V < VO < (V+) – 0.8 V, RL = 2 kΩ, RUM package |
124 | 134 | |||||
| VS = ±18 V, (V–) + 0.6 V < VO < (V+) – 0.6 V, RL = 2 kΩ |
TA = –40°C to +125°C | 114 | 126 | ||||
| VS = ±18 V, (V–) + 0.8 V < VO < (V+) – 0.8 V, RL = 2 kΩ, RUM package |
TA = –40°C to +125°C | 114 | 126 | ||||
| VS = ±18 V, (V–) + 0.3 V < VO < (V+) – 0.3 V, RL = 10 kΩ |
126 | 140 | |||||
| VS = ±18 V, (V–) + 0.3 V < VO < (V+) – 0.3 V, RL = 10 kΩ |
TA = –40°C to +125°C | 120 | 134 | ||||
| FREQUENCY RESPONSE | |||||||
| GBW | Unity gain bandwidth | 2.5 | MHz | ||||
| SR | Slew rate | VS = ±18 V, G = 1, 10-V step | Falling | 7.5 | V/µs | ||
| Rising | 5.5 | ||||||
| ts | Settling time | To 0.01%, CL = 20 pF | VS = ±18 V, G = 1, 2-V step | 0.7 | µs | ||
| VS = ±18 V, G = 1, 5-V step | 1 | ||||||
| To 0.001%, CL = 20 pF | VS = ±18 V, G = 1, 2-V step | 1.8 | |||||
| VS = ±18 V, G = 1, 5-V step | 3.7 | ||||||
| tOR | Overload recovery time | VIN × G = VS | From overload to negative rail | 0.4 | µs | ||
| From overload to positive rail | 1 | ||||||
| THD+N | Total harmonic distortion + noise | G = 1, f = 1 kHz, VO = 3.5 VRMS | 0.0012% | ||||
| Crosstalk | OPA2191 and OPA4191, at dc | 150 | dB | ||||
| OPA2191 and OPA4191, f = 100 kHz | 130 | dB | |||||
| OUTPUT | |||||||
| VO | Voltage output swing from rail | Positive rail | No load | 5 | 15 | mV | |
| RL = 10 kΩ | 50 | 110 | |||||
| RL = 2 kΩ | 200 | 500 | |||||
| Negative rail | No load | 5 | 15 | ||||
| RL = 10 kΩ | 50 | 110 | |||||
| RL = 2 kΩ | 200 | 500 | |||||
| ISC | Short-circuit current | VS = ±18 V | ±65 | mA | |||
| CL | Capacitive load drive | See Typical Characteristics | |||||
| ZO | Open-loop output impedance | f = 1 MHz, IO = 0 A, See Typical Characteristics | 700 | Ω | |||
| POWER SUPPLY | |||||||
| IQ | Quiescent current per amplifier | IO = 0 A | 140 | 200 | µA | ||
| TA = –40°C to +125°C | 250 | ||||||
| TEMPERATURE | |||||||
| Thermal protection | 180 | °C | |||||
| Thermal hysteresis | 30 | °C | |||||