SBOS492F June 2009 – May 2018 OPA2354A-Q1 , OPA354A-Q1 , OPA4354-Q1
PRODUCTION DATA.
The specifications of the OPAx354-Q1 family of devices apply over a power-supply range of 2.5 V to 5.5 V (±1.25 V to ±2.75 V). Supply voltages higher than 7.5 V (absolute maximum) can permanently damage the amplifier.
The Typical Characteristics section of this data sheet shows the parameters that vary over supply voltage or temperature.