SBOSA38A February 2021 – April 2021 OPA2607-Q1 , OPA607-Q1
PRODUCTION DATA
The OPAx607-Q1 devices feature a 50-MHz GBW with 900 µA of supply current, providing good AC performance at low-power consumption. The low input noise voltage of 3.8 nV/√ Hz, the approximate pA of bias current, and a typical input offset voltage of 0.1 mV make the device very suitable for both AC and DC applications.