SBOSA16 October 2020 OPA455
PRODUCTION DATA
A unique mode of the OPA455 is the output disable capability. This function conserves power during idle periods (quiescent current drops to approximately 1 mA). The output stage is disabled without disturbing the input signal path, not only saving power but also protecting the load. This feature makes disable useful for implementing external fault shutdown loops.