SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
AMPLITUDE_MIN_THR[15:8] | |||||||
R/W - 0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
EN_CONT_FCALIB | FREQ_COUNT_READ_REG | ||||||
R/W - 0h | R/W - 40h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FREQ_COUNT_READ_REG | |||||||
R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:16 | AMPLITUDE_MIN_THR[15:8] | R/W | 0h | MSB of minimum amplitude threshold below which phase is made FFFFh. |
15 | EN_CONT_FCALIB | R/W | 0h | Enables continuous frequency calibration.
0: Frequency is measured only when START_FREQ_CALIB = 1 | 1: Frequency is continuously measured. |
14:0 | FREQ_COUNT_READ_REG | R | 4000h | Read register which holds the value of frequency correction when frequency calibration is enabled. This value is used for frequency correction when EN_AUTO_FREQ_COUNT = 1. |