SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
AMPLITUDE_MIN_THR[7:0] | |||||||
R/W - 0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
DIS_OVL_GATING | FREQ_COUNT_REG | ||||||
R/W - 0h | R | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FREQ_COUNT_REG | |||||||
R |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:16 | AMPLITUDE_MIN_THR[7:0] | R/W | 0h | LSB of minimum amplitude threshold below which phase is made FFFFh. |
15 | DIS_OVL_GATING | R/W | 0h | Disable gating of phase output when SIG_OVL_FLAG becomes 1.
0: PHASE_OUT is gated when SIG_OVL_FLAG = 1 | 1: PHASE_OUT is not gated |
14:0 | FREQ_COUNT_REG | R | Digital frequency correction trim value. This value will be used for frequency correction when EN_AUTO_FREQ_COUNT = 0. |