SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
COMMAND1 | |||||||
R/W - 10h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
COMMAND1 | COMMAND0 | ||||||
R/W - 1h | R/W - 0h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
COMMAND0 | |||||||
R/W - 63h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:12 | COMMAND1 | R/W | 101h | Sequencer command 1. |
11:0 | COMMAND0 | R/W | 63h | Sequencer command 0. |