SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
COMMAND3 | |||||||
R/W - 40h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
COMMAND3 | COMMAND2 | ||||||
R/W - 0h | R/W - 1h | ||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
COMMAND2 | |||||||
R/W - 00h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:12 | COMMAND3 | R/W | 400h | Sequencer command 3. |
11:0 | COMMAND2 | R/W | 100h | Sequencer command 2. |