SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | ||
MONOSHOT_FZ_CLKCNT | |||||||||
R/W - 26h | |||||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | ||
MONOSHOT_FZ_CLKCNT | |||||||||
R/W - ACh | |||||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | ||
MONOSHOT_NUMFRAME | MONOSHOT_NUMFRAME | MONOSHOT_MODE | |||||||
R/W - 6h | R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:8 | MONOSHOT_FZ_CLKCNT | R/W | 26ACh | The CLK count at which a monoshot operation freezes. |
7:2 | MONOSHOT_NUMFRAME | R/W | 6h | The number of samples to be captured on every monoshot trigger event. |
1:0 | MONOSHOT_MODE | R/W | 0h | Select monoshot mode.
0: Continuous mode | 3: Monoshot mode | Other values: Not valid |