SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
R/W - 0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | |||||||
R/W - 0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
RESERVED | TX0_PIN_CONFIG | TX2_PIN_CONFIG | TX1_PIN_CONFIG | ||||
R/W - 0h | R/W - 0h | R/W - 0h | R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:6 | RESERVED | R/W | 0h | Always read or write 0. |
5:4 | TX0_PIN_CONFIG | R/W | 0h | Configure TX0 pin. 0: CLKB | 2: CLKZ | 3: 1 | Other values: Not valid |
3:2 | TX2_PIN_CONFIG | R/W | 0h | Configure TX2 pin. 0: CLKB | 2: CLKZ | 3: 1 | Other values: Not valid |
1:0 | TX1_PIN_CONFIG | R/W | 0h | Configure TX1 pin. 0: CLKB | 2: CLKZ | 3: 1 | Other values: Not valid |