SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
RESERVED | |||||||
R/W - 0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
TG_AFE_RST_END | |||||||
R/W - 00h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TG_AFE_RST_END | |||||||
R/W - D8h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:16 | RESERVED | R/W | 0h | Always read or write 0h. |
15:0 | TG_AFE_RST_END | R/W | D8h | This register defines the ending position of the AFE data-path reset TG signal in the number of TG clocks (tCLK) in a sub-frame. |