SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
FRAME_COUNT0 | AMB_OVL_FLAG | MOD_FREQ | FRAME_STATUS | TX_CHANNEL | HDR_MODE | PHASE_OVER_FLOW | |
R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | R-0h | |
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
PHASE_OUT | |||||||
R-0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
PHASE_OUT | |||||||
R-0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23 | FRAME_COUNT0 | R | 0h | Frame counter LSB bit. |
22 | AMB_OVL_FLAG | R | 0h | Overload flag to indicate ambient saturation
0: No saturation | 1: Ambient saturation |
21 | MOD_FREQ | R | 0h | Indicates the frequency used.
0: 10 MHz | 1: De-alias frequency (10 MHz × 6 / 7 or 10 MHz × 6 / 5) |
20 | FRAME_STATUS | R | 0h | 0: Invalid frame | 1: Valid frame. Frame is invalid during the internal crosstalk calibration frame (INT_XTALK_CALIB = 1) or the illumination crosstalk calibration frame (ILLUM_XTALK_CALIB = 1). |
19:18 | TX_CHANNEL | R | 0h | Indicates which Illumination channel used.
0: TX0 | 1: TX1 | 2: TX2 | 3: Not valid |
17 | HDR_MODE | R | 0h | Indicates the illumination driver DAC current used.
0: ILLUM_DAC_L | 1: ILLUM_DAC_H |
16 | PHASE_OVER_FLOW | R | 0h | PHASE_OUT overflow bit during frequency correction
0: No overflow | 1: overflow |
15:0 | PHASE_OUT | R | 0h | Final calibrated phase. |