SBAS883A February 2018 – June 2018 OPT3101
PRODUCTION DATA.
23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
AMB_PHASE_CORR_PWL_COEFF0 | |||||||
R/W - 0h | |||||||
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
AMB_XTALK_QPHASE_COEFF | |||||||
R/W - 0h | |||||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
AMB_XTALK_IPHASE_COEFF | |||||||
R/W - 0h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
23:16 | AMB_PHASE_CORR_PWL_COEFF0 | R/W | 0h | Coefficient 0 for piecewise linear (PWL) phase correction with ambient. |
15:8 | AMB_XTALK_QPHASE_COEFF | R/W | 0h | Coefficient to correct for the crosstalk (quadrature component) change with ambient. |
7:0 | AMB_XTALK_IPHASE_COEFF | R/W | 0h | Coefficient to correct for the crosstalk (in-phase component) change with ambient. |