SBOS487B June 2009 – March 2020 PGA280
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
G4 | G3 | G2 | G1 | G0 | MUX2 | MUX1 | MUX0 |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit Descriptions:
G4: Output stage gain setting. This setting is independent of the gain selected in the input stage and acts as a multiplication factor to the input gain.
0 = 1 V/V output gain (power-on default)
1 = 1.375 V/V output gain (= 1⅜ V/V)
G[3:0]: Input stage gain setting. Refer to Table 2.
MUX[2:0]: These ports can be used to control an external multiplexer.
G3 | G2 | G1 | G0 | Gain |
---|---|---|---|---|
0 | 0 | 0 | 0 | 1/8 |
0 | 0 | 0 | 1 | 1/4 |
0 | 0 | 1 | 0 | ½ |
0 | 0 | 1 | 1 | 1 |
0 | 1 | 0 | 0 | 2 |
0 | 1 | 0 | 1 | 4 |
0 | 1 | 1 | 0 | 8 |
0 | 1 | 1 | 1 | 16 |
1 | 0 | 0 | 0 | 32 |
1 | 0 | 0 | 1 | 64 |
1 | 0 | 1 | 0 | 128 |
1 | 0 | 1 | 1 | Reserved |
1 | 1 | 0 | 0 | Reserved |
1 | 1 | 0 | 1 | Reserved |
1 | 1 | 1 | 0 | Reserved |
1 | 1 | 1 | 1 | Reserved |