SBOS487B June 2009 – March 2020 PGA280
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
— | — | BUFTIM5 | BUFTIM4 | BUFTIM3 | BUFTIM2 | BUFTIM1 | BUFTIM0 |
0 | 0 | 0 | 1 | 1 | 0 | 0 | 1 |
Bit Descriptions:
BUFTIM[5:0]: Defines BUF timeout length. The LSB equivalent is 4 * t CLK (nominal value is 4 μs with a 1-MHz clock). Setting this register to 0x00 disables the BUF. The minimum timeout length that can be set is approximately 6 μs. The default/POR setting sets BUFA time on to 100 μs. The BUFA bit of the Error Register [D5] indicates the buffer active status. See Figure 55.