SLDS204B October 2014 – June 2020 PGA300
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TGAIN_UV | TGAIN_OV | PGAIN_UV | PGAIN_OV | RESERVED | INT_OV | INP_UV | INP_OV |
R/W-0b0 | R/W-0b0 | R/W-0b0 | R/W-0b0 | R-0b0 | R/W-0b0 | R/W-0b0 | R/W-0b0 |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TGAIN_UV | R/W | 0b0 | Write 0b1 to clear bit. Writing 0b0 has no effect.
TGAIN_UV flag is always set if T Gain is configured for single-ended mode because one of the terminals is always at ground potential. 0b0: Indicates no undervoltage at output pins of T Gain 0b1: Indicates undervoltage at output pins of T Gain |
6 | TGAIN_OV | R/W | 0b0 | Write 0b1 to clear bit. Writing 0b0 has no effect.
0b0: Indicates no overvoltage at output pins of T Gain 0b1: Indicates overvoltage at output pins of T Gain |
5 | PGAIN_UV | R/W | 0b0 | Write 0b1 to clear bit. Writing 0b0 has no effect.
0b0: Indicates no undervoltage at output pins of P Gain 0b1: Indicates undervoltage at output pins of P Gain |
4 | PGAIN_OV | R/W | 0b0 | Write 0b1 to clear bit. Writing 0b0 has no effect.
0b0: Indicates no overvoltage at output pins of P Gain 0b1: Indicates overvoltage at output pins of P Gain |
3 | RESERVED | R/W | 0b0 | Reserved
Always write 0b0. |
2 | INT_OV | R/W | 0b0 | Write 0b1 to clear bit. Writing 0b0 has no effect.
0b0: Indicates no overvoltage at input pins of T Gain 0b1: Indicates overvoltage at input pins of T Gain |
1 | INP_UV | R/W | 0b0 | Write 0b1 to clear bit. Writing 0b0 has no effect.
0b0: Indicates no undervoltage at input pins of P Gain 0b1: Indicates undervoltage at input pins of P Gain |
0 | INP_OV | R/W | 0b0 | Write 0b1 to clear bit. Writing 0b0 has no effect.
0b0: Indicates no overvoltage at input pins of P Gain 0b1: Indicates overvoltage at input pins of P Gain |