SBOS600E July 2018 – February 2022 REF2025 , REF2030 , REF2033 , REF2041
PRODUCTION DATA
Applications with only a positive supply voltage often require additional stable voltage in the middle of the analog-to-digital converter (ADC) input range to bias input bipolar signals. The REF20xx provides a reference voltage (VREF) for the ADC and a second highly-accurate voltage (VBIAS) that can be used to bias the input bipolar signals.
The REF20xx offers excellent temperature drift
(8 ppm/°C, maximum) and initial accuracy (0.05%) on
both the VREF and VBIAS outputs while operating at a quiescent
current less than 430 µA. In addition, the VREF and VBIAS
outputs track each other with a precision of 6 ppm/°C (maximum) across the
temperature range of –40°C to 125°C. All these features increase the precision of
the signal chain and decrease board space, while reducing the cost of the system as
compared to a discrete solution. Extremely low dropout voltage of only 10 mV allows
operation from very low input voltages, which can be very useful in battery-operated
systems.
Both the VREF and VBIAS voltages have the same excellent specifications and can sink and source current equally well. Very good long-term stability and low noise levels make these devices ideally-suited for high-precision industrial applications.
| PART NAME | PACKAGE (1) | BODY SIZE (NOM) |
|---|---|---|
| REF20xx | SOT-23 (5) | 2.90 mm × 1.60 mm |
Application Example
VREF and VBIAS vs
Temperature