SBAS901C July 2018 – October 2020 REF34-Q1
PRODUCTION DATA
Typical 0.1-Hz to 10-Hz voltage noise can be seen in Figure 9-10 . Device noise increases with output voltage and operating temperature. Additional filtering can be used to improve output noise levels, although care must be taken to ensure the output impedance does not degrade ac performance. Peak-to-peak noise measurement setup is shown in Figure 9-10.