SBAS901C July 2018 – October 2020 REF34-Q1
PRODUCTION DATA
A detailed design procedure is based on a design example. For this design example, use the parameters listed in Table 11-2 as the input parameters.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage VIN | 12 V |
Output voltage VOUT | 5 V |
REF3450-Q1 input capacitor | 1 µF |
REF3450-Q1 output capacitor | 10 µF |