SBAS901C July 2018 – October 2020 REF34-Q1
PRODUCTION DATA
In ADAS applications it is common to use an ADC with a MCU to monitor the voltage rails to the MCU/DSP/FPGAs. In figure Figure 11-4 the automotive TI Jacinto™ TDA2 MCU is using a ADS7828-Q1 to monitor several analog input signals and in ADAS these signals will be the system power rails. It is important to monitor these power rails because tighter rail requirements allow for further system monitoring and optimization. The REF3425-Q1 is used in this application to provide the precise voltage reference signal. In these systems it is not typical to have calibration and such the most precise low power voltage reference is necessary to be able to measure down to 1% accuracy on key power rails.
For this design example, use the parameters listed in Table 11-3 as the input parameters and desired output parameters.
SPECIFICATION | REQUIREMENT |
---|---|
Input Voltage VIN | 3V |
Output Voltage | 2.5V |
Voltage Power Rail | 1V |
Max Error on Voltage Power Rail | 1% |
Temperature Range | -40°C to 125°C |