1 Features

2 Applications

3 Description

The NE5534, NE5534A, SA5534, and SA5534A devices are high-performance operational amplifiers combining excellent dc and ac characteristics. Some of the features include very low noise, high output-drive capability, high unity-gain and maximum-output-swing bandwidths, low distortion, and high slew rate.

These operational amplifiers are compensated internally for a gain equal to or greater than three. Optimization of the frequency response for various applications can be obtained by use of an external compensation capacitor between COMP and COMP/BAL. The devices feature input-protection diodes, output short-circuit protection, and offset-voltage nulling capability with use of the BALANCE and COMP/BAL pins (see Figure 10).

For the NE5534A and SA5534A devices, a maximum limit is specified for the equivalent input noise voltage.

Device Information

PART NUMBER PACKAGE (PIN) BODY SIZE (NOM)
NE5534x SOIC (8) 4.90 mm × 3.91 mm
SA5534x SOIC (8) 4.90 mm × 3.91 mm
SO (8) 6.20 mm × 5.30 mm

4 Simplified Schematic

ld_slos070.gif