SCAS281T JANUARY   1993  – November 2016 SN54LVC04A , SN74LVC04A

 

  1. 1 Features
  2. 2 Applications
  3. 3 Description
  4. 4 Revision History
  5. 5 Pin Configuration and Functions
  6. 6 Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information - SN54LVC04A
    5. 6.5  Thermal Information - SN74LVC04A
    6. 6.6  Electrical Characteristics - SN54LVC04A
    7. 6.7  Electrical Characteristics - SN74LVC04A
    8. 6.8  Switching Characteristics
    9. 6.9  Operating Characteristics
    10. 6.10 Typical Characteristics
  7. 7 Parameter Measurement Information
  8. 8 Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
    4. 8.4 Device Functional Modes
  9. 9 Application and Implementation
    1. 9.1 Application Information
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curves
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Documentation Support
      1. 12.1.1 Related Documentation
    2. 12.2 Related Links
    3. 12.3 Receiving Notification of Documentation Updates
    4. 12.4 Community Resources
    5. 12.5 Trademarks
    6. 12.6 Electrostatic Discharge Caution
    7. 12.7 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • J|14
  • FK|20
  • W|14
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Features

  • Operate From 1.65 V to 3.6 V
  • Specified From –40°C to 85°C,
    –40°C to 125°C, and –55°C to 125°C
  • Inputs Accept Voltages to 5.5 V
  • Maximum tpd of 4.5 ns at 3.3 V
  • Typical VOLP (Output Ground Bounce)
    <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
    >2 V at VCC = 3.3 V, TA = 25°C
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

Applications

  • Power Sub-Station Controls
  • Ethernet Switches
  • Flow Meters
  • I/O Modules and Digital PLC/DCS Inputs
  • Servers
  • Tests and Measurement

Description

The SNx4LVC04A hex inverters contains six independent inverters designed for 2.7-V to 3.6-V VCC operation, and the SN74LVC04A hex inverter contains six independent inverters designed for
1.65-V to 3.6-V VCC operation. The SNx4LVC04A devices perform the Boolean function Y = A.

Inputs can be driven from 1.8-V or 3.3-V devices. This feature allows the use of these devices as translators in a mixed 1.8-V or 3.3-V system environment.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
SN54LVC04A CDIP (14) 19.56 mm × 6.67 mm
CFP (14) 9.21 mm × 5.97 mm
LCCC (20) 8.89 mm × 8.89 mm
SN74LVC04A SOIC (14) 8.65 mm × 3.91 mm
SSOP (14) 6.20 mm × 5.30 mm
TVSOP (14) 3.60 mm × 4.40 mm
SOP (14) 6.20 mm × 5.30 mm
TSSOP (14) 5.00 mm × 4.40 mm
VQFN (14) 3.50 mm × 3.50 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Logic Diagram, Each Inverter (Positive Logic)

SN54LVC04A SN74LVC04A logic_cls388.gif