| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| VCC | Supply voltage | –0.5 | 6.5 | V | |
| VI | Input voltage(2) | –0.5 | 6.5 | V | |
| VO | Output voltage(2)(3) | –0.5 | VCC + 0.5 | V | |
| IIK | Input clamp current | VI < 0 | –50 | mA | |
| IOK | Output clamp current | VO < 0 | –50 | mA | |
| IO | Continuous output current | ±50 | mA | ||
| Continuous current through VCC or GND | ±100 | mA | |||
| Tstg | Storage temperature | –65 | 150 | °C | |
| TJ | Junction temperature | 150 | °C | ||
| VALUE | UNIT | |||
|---|---|---|---|---|
| V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | 2000 | V |
| Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | 1000 | |||
| Machine model (MM) | 200 | |||
| MIN | MAX | UNIT | ||||
|---|---|---|---|---|---|---|
| VCC | Supply voltage | Operating | SN54LVC138A(1) | 2 | 3.6 | V |
| SN74LVC138A(1) | 1.65 | 3.6 | ||||
| Data retention only | 1.5 | |||||
| VIH | High-level input voltage | VCC = 1.65 V to 1.95 V | SN74LVC138A(1) | 0.65 × VCC | V | |
| VCC = 2.3 V to 2.7 V | SN74LVC138A(1) | 1.7 | ||||
| VCC = 2.7 V to 3.6 V | 2 | |||||
| VIL | Low-level input voltage | VCC = 1.65 V to 1.95 V | SN74LVC138A(1) | 0.35 × VCC | V | |
| VCC = 2.3 V to 2.7 V | SN74LVC138A(1) | 0.7 | ||||
| VCC = 2.7 V to 3.6 V | 0.8 | |||||
| VI | Input voltage | 0 | 5.5 | V | ||
| VO | Output voltage | 0 | VCC | V | ||
| IOH | High-level output current | VCC = 1.65 V | SN74LVC138A(1) | –4 | mA | |
| VCC = 2.3 V | SN74LVC138A(1) | –8 | ||||
| VCC = 2.7 V | –12 | |||||
| VCC = 3 V | –24 | |||||
| IOL | Low-level output current | VCC = 1.65 V | SN74LVC138A(1) | 4 | mA | |
| VCC = 2.3 V | SN74LVC138A(1) | 8 | ||||
| VCC = 2.7 V | 12 | |||||
| VCC = 3 V | 24 | |||||
| Δt/Δv | Input transition rise or fall rate | 10 | ns/V | |||
| TA | Operating free-air temperature | SN54LVC138A(1) | –55 | 125 | °C | |
| SN74LVC138A(1) | –40 | 85 | ||||
| THERMAL METRIC(1) | SNx4LVC138A | UNIT | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| FK (LCCC) |
J (CDIP) |
W (CFP) |
D (SOIC) |
DB (SSOP) |
DGV (TVSOP) |
ZQN (BGA MICROSTAR JUNIOR) |
PW (TSSOP) |
RSV (UQFN) |
|||
| 20 PINS |
16 PINS |
16 PINS |
16 PINS |
16 PINS |
16 PINS |
20 PINS |
16 PINS |
16 PINS |
|||
| RθJA | Junction-to-ambient thermal resistance | 79.2 | 85.8 | 138.0 | 86.8 | 100.1 | 122.1 | 84 | 108.9 | 168.9 | °C/W |
| RθJC(top) | Junction-to-case (top) thermal resistance | 56.5 | 49.3 | 74.6 | 47.9 | 50.6 | 47.4 | 56.9 | 42.5 | 78.2 | °C/W |
| RθJB | Junction-to-board thermal resistance | 55.2 | 64.9 | 127.7 | 43.8 | 50.7 | 53.8 | 46.1 | 54.5 | 96.4 | °C/W |
| ψJT | Junction-to-top characterization parameter | 49.8 | 37.4 | 50 | 15.7 | 14.3 | 4.6 | 3 | 4.4 | 4.2 | °C/W |
| ψJB | Junction-to-board characterization parameter | 55.0 | 69.5 | 115.7 | 43.5 | 50.1 | 53.2 | 48.9 | 53.8 | 96.5 | °C/W |
| PARAMETER | TEST CONDITIONS | VCC | MIN | TYP(1) | MAX | UNIT | ||
|---|---|---|---|---|---|---|---|---|
| VOH | High-level output voltage | IOH = –100 µA | SN74LVC138A | 1.65 V to 3.6 V | VCC – 0.2 | V | ||
| SN54LVC138A | 2.7 V to 3.6 V | VCC – 0.2 | ||||||
| IOH = –4 mA | SN74LVC138A | 1.65 V | 1.2 | |||||
| IOH = –8 mA | SN74LVC138A | 2.3 V | 1.7 | |||||
| IOH = –12 mA | 2.7 V | 2.2 | ||||||
| 3 V | 2.4 | |||||||
| IOH = –24 mA | 3 V | 2.2 | ||||||
| VOL | Low-level output voltage | IOL = 100 µA | SN74LVC138A | 1.65 V to 3.6 V | 0.2 | V | ||
| SN54LVC138A | 2.7 V to 3.6 V | 0.2 | ||||||
| IOL = 4 mA | SN74LVC138A | 1.65 V | 0.45 | |||||
| IOL = 8 mA | SN74LVC138A | 2.3 V | 0.7 | |||||
| IOL = 12 mA | 2.7 V | 0.4 | ||||||
| IOL = 24 mA | 3 V | 0.55 | ||||||
| II | Input current | VI = 5.5 V or GND | 3.6 V | ±5 | µA | |||
| ICC | Supply current | VI = VCC or GND, IO = 0 | 3.6 V | 10 | µA | |||
| ΔICC | Change in supply current | One input at VCC – 0.6 V, Other inputs at VCC or GND |
2.7 V to 3.6 V | 500 | µA | |||
| Ci | Input capacitance | VI = VCC or GND | 3.3 V | 5 | pF | |||
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tpd | Propagation (delay) time | A or B or C | Y | VCC = 2.7 V | 7.9 | ns | |
| VCC = 3.3 V ± 0.3 V | 1 | 6.7 | |||||
| G2A or G2B | VCC = 2.7 V | 7.4 | |||||
| VCC = 3.3 V ± 0.3 V | 1 | 6.5 | |||||
| G1 | VCC = 2.7 V | 6.4 | |||||
| VCC = 3.3 V ± 0.3 V | 1 | 5.8 | |||||
| PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | MAX | UNIT | |
|---|---|---|---|---|---|---|---|
| tpd | Propagation (delay) time | A or B or C | Y | VCC = 1.8 V ± 0.15 V | 1 | 22 | ns |
| VCC = 2.5 V ± 0.2 V | 1 | 9.9 | |||||
| VCC = 2.7 V | 1 | 7.9 | |||||
| VCC = 3.3 V ± 0.3 V | 1 | 6.7 | |||||
| G2A or G2B | VCC = 1.8 V ± 0.15 V | 1 | 21 | ||||
| VCC = 2.5 V ± 0.2 V | 1 | 9.4 | |||||
| VCC = 2.7 V | 1 | 7.4 | |||||
| VCC = 3.3 V ± 0.3 V | 1 | 6.5 | |||||
| G1 | VCC = 1.8 V ± 0.15 V | 1 | 20.3 | ||||
| VCC = 2.5 V ± 0.2 V | 1 | 8.4 | |||||
| VCC = 2.7 V | 1 | 6.4 | |||||
| VCC = 3.3 V ± 0.3 V | 1 | 5.8 | |||||
| tsk(o) | Skew (time), output | — | — | VCC = 3.3 V ± 0.3 V | 1 | ns | |
| PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
|---|---|---|---|---|---|
| Cpd | Power dissipation capacitance | f = 10 MHz | VCC = 1.8 V | 25 | pF |
| VCC = 2.5 V | 26 | ||||
| VCC = 3.3 V | 27 | ||||
Figure 1. Maximum Propagation Delay vs Supply Voltage