SLOS346O MARCH 2001 – April 2018 SN65HVD230 , SN65HVD231 , SN65HVD232
PRODUCTION DATA.
Figure 18. Driver Voltage and Current Definitions
Figure 19. Driver VOD
Figure 20. Driver Output Voltage Definitions
Figure 22. Receiver Voltage and Current Definitions
Figure 24. Overvoltage Protection
| VIC | VID | VCANH | VCANL | R OUTPUT | |
|---|---|---|---|---|---|
| -2 V | 900 mV | -1.55 V | -2.45 V | L | VOL |
| 7 V | 900 mV | 8.45 V | 6.55 V | L | |
| 1 V | 6 V | 4 V | -2 V | L | |
| 4 V | 6 V | 7 V | 1 V | L | |
| -2 V | 500 mV | -1.75 V | -2.25 V | H | VOH |
| 7 V | 500 mV | 7.25 V | 6.75 V | H | |
| 1 V | -6 V | -2 V | 4 V | H | |
| 4 V | -6 V | 1 V | 7 V | H | |
| X | X | Open | Open | H | |
Figure 25. t(WAKE) Test Circuit and Voltage Waveforms
Figure 27. Equivalent Input and Output Schematic Diagrams