4 Revision History
Changes from Revision L (November 2021) to Revision M (February 2022)
- Added storage temperature Tstg to Absolute Maximum
Ratings tableGo
- Changed the
Thermal Information, SN65HVD308xE
tableGo
Changes from Revision K (July 2021) to Revision L (November 2021)
- Deleted Feature: Available in a small MSOP-8 package Go
- Deleted Available in a Small MSOP-8 Package from the titleGo
- Changed the ψJT D package value from 78.8 to 8.8 in the
Thermal Information, SNx5HVD3082E
Go
Changes from Revision J (October 2017) to Revision K (July 2021)
- Changed the Thermal Information tablesGo
Changes from Revision I (September 2016) to Revision J (October 2017)
- Changed 3.3 V to 5 V on the VCC pin in Figure 9-4
Go
Changes from Revision H (August 2015) to Revision I (September 2016)
- Added text to the
Description, "The D package version of the SN65HVD3082E has
been characterized for operation from -40°C to 105°C."Go
- Changed the Operating free-air temperature for SN65HVD3082E (D package) From: MAX = 85°C To: 105°C in
Section 6.3
Go
Changes from Revision G (May 2009) to Revision H (August 2015)
- Added Pin Configuration and Functions section, ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information section Go
- Deleted Dissipation Ratings table Go
- Deleted Package Thermal Information table Go
Changes from Revision F (March 2009) to Revision G (May 2009)
- Corrected unit value from Mv to °C per customer feedbackGo
- Added Graph - Driver Rise and Fall Time vs Temperature
Go
- Added IDLE Bus to the Function TableGo
- Added Receiver Fail-safe sectionGo