SLLSEH3C July   2013  – January 2018 SN65HVD888

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1 Absolute Maximum Ratings
    2. 6.2 ESD Ratings: JEDEC Specifications
    3. 6.3 ESD Ratings: IEC Specifications
    4. 6.4 Recommended Operating Conditions
    5. 6.5 Thermal Information
    6. 6.6 Electrical Characteristics
    7. 6.7 Power Dissipation Characteristics
    8. 6.8 Switching Characteristics
    9. 6.9 Typical Characteristics
  7. Parameter Measurement information
    1. 7.1 Driver
    2. 7.2 Receiver
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1 Low-Power Standby Mode
      2. 8.3.2 Bus Polarity Correction
    4. 8.4 Device Functional Modes
  9. Application and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Device Configuration
      2. 9.1.2 Bus Design
      3. 9.1.3 Cable Length Versus Data Rate
      4. 9.1.4 Stub Length
      5. 9.1.5 3- to 5-V Interface
      6. 9.1.6 Noise Immunity
      7. 9.1.7 Transient Protection
    2. 9.2 Typical Application
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
      3. 9.2.3 Application Curve
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
      1. 11.1.1 Design and Layout Considerations For Transient Protection
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Device Support
      1. 12.1.1 Third-Party Products Disclaimer
    2. 12.2 Receiving Notification of Documentation Updates
    3. 12.3 Community Resources
    4. 12.4 Trademarks
    5. 12.5 Electrostatic Discharge Caution
    6. 12.6 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Specifications

Absolute Maximum Ratings

(see (1))
MIN MAX UNIT
VCC Supply voltage –0.5 7 V
Input voltage at any logic pin –0.3 5.7 V
Voltage input, transient pulse, A and B, through 100 Ω –100 100 V
Voltage at A or B inputs –18 18 V
Receiver output current –24 24 mA
Continuous total-power dissipation See (Thermal Information) table
TJ Junction temperature 170 °C
TSTG Storage temperature –65 150 °C
Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.

ESD Ratings: JEDEC Specifications

VALUE UNIT
V(ESD) Electrostatic discharge Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) ±8000 V
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) ±1500
Machine model (MM) ±100
JEDEC document JEP155 states that 500-V HBM allows safe manufacturing with a standard ESD control process.
JEDEC document JEP157 states that 250-V CDM allows safe manufacturing with a standard ESD control process.

ESD Ratings: IEC Specifications

VALUE UNIT
V(ESD) Electrostatic discharge IEC 61000-4-2 ESD (Contact Discharge), bus terminals and GND ±12000 V
IEC 61000-4-4 EFT (Fast transient or burst) bus terminals and GND ±4000
IEC 60749-26 ESD (HBM), bus terminals and GND ±16000

Recommended Operating Conditions

MIN NOM MAX UNIT
VCC Supply voltage 4.5 5 5.5 V
VID Differential input voltage –12 12 V
VI Input voltage at any bus terminal (separate or common mode)(1) –7 12 V
VIH High-level input voltage (driver, driver-enable, and receiver-enable inputs) 2 VCC V
VIL Low-level input voltage (driver, driver-enable, and receiver-enable inputs) 0 0.8 V
IO Output current Driver –60 60 mA
Receiver –8 8
CL Differential load capacitance 50 pF
RL Differential load resistance 60 Ω
1/tUI Signaling rate 0.3 250 kbps
TJ Junction temperature –40 150 °C
TA(2) Operating free-air temperature (see Thermal Information for additional information) –40 125 °C
The algebraic convention in which the least positive (most negative) limit is designated as minimum is used in this data sheet.
Operation is specified for internal (junction) temperatures up to 150°C. Self-heating due to internal power dissipation should be considered for each application. Maximum junction temperature is internally limited by the thermal shut-down (TSD) circuit which disables the driver outputs when the junction temperature reaches 170°C.

Thermal Information

THERMAL METRIC(1) SN65HVD888 UNIT
D (SOIC)
8 PINS
RθJA Junction-to-ambient thermal resistance 116.1 °C/W
RθJC(top) Junction-to-case (top) thermal resistance 60.8 °C/W
RθJB Junction-to-board thermal resistance 57.1 °C/W
ψJT Junction-to-top characterization parameter 13.9 °C/W
ψJB Junction-to-board characterization parameter 56.5 °C/W
For more information about traditional and new thermal metrics, see the Semiconductor and IC Package Thermal Metrics application report, SPRA953.

Electrical Characteristics

over operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
│VOD Driver differential-output voltage magnitude RL = 60 Ω, 375 Ω on each output from –7 to +12 V See Figure 4 1.5 2.5 V
RL = 54 Ω (RS-485) See Figure 5 1.5 2.5
RL = 100 Ω (RS-422) 2 3
Δ│VOD Change in magnitude of driver differential-output voltage RL = 54 Ω, CL = 50 pF See Figure 5 –0.2 0 0.2 V
VOC(SS) Steady-state common-mode output voltage Center of two 27-Ω load resistors See Figure 5 1 VCC / 2 3 V
ΔVOC Change in differential driver common-mode output voltage Center of two 27-Ω load resistors See Figure 5 –0.2 0 0.2 mV
VOC(PP) Peak-to-peak driver common-mode output voltage Center of two 27-Ω load resistors See Figure 5 850 mV
COD Differential output capacitance 8 pF
VIT+ Positive-going receiver differential-input voltage threshold 35 100 mV
VIT– Negative-going receiver differential-input voltage threshold –100 –35 mV
VHYS(1) Receiver differential-input voltage threshold hysteresis (VIT+ – VIT– ) 40 60 mV
VOH Receiver high-level output voltage IOH = –8 mA 2.4 VCC – 0.3 V
VOL Receiver low-level output voltage IOL = 8 mA 0.2 0.4 V
II Driver input, driver enable, and receiver enable input current –2 2 µA
IOZ Receiver high-impedance output current VO = 0 V or VCC, RE at VCC –10 10 µA
│IOS Driver short-circuit output current │IOS│ with VA or VB from –7 to +12 V 150 mA
II Bus input current (driver disabled) VCC = 4.5 to 5.5 V or VI = 12 V 75 125 µA
VCC = 0 V, DE at 0 V VI = –7 V –100 –40
ICC Supply current (quiescent)
–40°C to 85°C
Driver and receiver enabled DE = VCC,
RE = GND,
No load
750 900 µA
Driver enabled, receiver disabled DE = VCC,
RE = VCC,
No load
650
Driver disabled, receiver enabled DE = GND,
RE = GND,
No load
750
Driver and receiver disabled DE = GND,
D = GND
RE = VCC,
No load
0.4 5
ICC Supply current (quiescent)
–40°C to 125°C
Driver and receiver enabled DE = VCC,
RE = GND,
No load
750 990 µA
Driver enabled, receiver disabled DE = VCC,
RE = VCC,
No load
715
Driver disabled, receiver enabled DE = GND,
RE = GND,
No load
825
Supply current (dynamic) See Figure 3
Under any specific conditions, VIT+ is specified to be at least VHYS higher than VIT–.

Power Dissipation Characteristics

PARAMETER TEST CONDITIONS VALUE UNIT
PD Power Dissipation
driver and receiver enabled,
VCC = 5.5 V, TJ = 150°C
50% duty cycle square-wave signal at 250 kbps signaling rate:
Unterminated RL = 300 Ω,
CL = 50 pF (driver)
164 mW
RS-422 load RL = 100 Ω,
CL = 50 pF (driver)
247
RS-485 load RL = 54 Ω,
CL = 50 pF (driver)
316

Switching Characteristics

3.3 ms > bit time > 4 μs (unless otherwise noted)
PARAMETER TEST CONDITIONS MIN TYP MAX UNIT
DRIVER
tr, tf Driver differential-output rise and fall times RL = 54 Ω, CL = 50 pF See Figure 6 400 700 1200 ns
tPHL, tPLH Driver propagation delay RL = 54 Ω, CL = 50 pF See Figure 6 90 700 1000 ns
tSK(P) Driver pulse skew, |tPHL – tPLH| RL = 54 Ω, CL = 50 pF See Figure 6 25 200 ns
tPHZ, tPLZ Driver disable time See Figure 7 and Figure 8 50 500 ns
tPHZ, tPLZ Driver enable time Receiver enabled See Figure 7 and Figure 8 500 1000 ns
Receiver disabled See Figure 7 and Figure 8 3 9 µs
RECEIVER
tr, tf Receiver output rise and fall times CL = 15 pF See Figure 9 18 30 ns
tPHL, tPLH Receiver propagation delay time CL = 15 pF See Figure 9 85 195 ns
tSK(P) Receiver pulse skew, |tPHL – tPLH| CL = 15 pF See Figure 9 1 15 ns
tPHZ, tPLZ Receiver disable time 50 500
tPZL(1), tPZH(1)
tPZL(2), tPZH(2)
Receiver enable time Driver enabled See Figure 10 20 130 ns
Driver disabled See Figure 11 2 8 µs
tFS Bus failsafe time Driver disabled See Figure 12 44 58 76 ms

Typical Characteristics

SN65HVD888 C001_SLLSEH3.png Figure 1. Driver Output Voltage vs Driver Output Current
SN65HVD888 C003_SLLSEH3.png Figure 3. Supply Current vs Signaling Rate
SN65HVD888 C002_SLLSEH3.png Figure 2. Driver Differential Output Voltage vs Driver Output Current