SLLSFE2 June 2019 SN65HVDA1040B-Q1
PRODUCTION DATA.
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NAME | SOIC | ||
TXD | 1 | I | CAN transmit data input (low for dominant bus state, high for recessive bus state) |
GND | 2 | GND | Ground connection |
VCC | 3 | Supply | Transceiver 5-V supply voltage input |
RXD | 4 | O | CAN receive data output (low in dominant bus state, high in recessive bus state) |
SPLIT | 5 | O | Common-mode stabilization output |
CANL | 6 | I/O | Low-level CAN bus line |
CANH | 7 | I/O | High-level CAN bus line |
STB | 8 | I | Standby mode select pin (active high) |
NC | — | NC | No connect |