SLVSIQ7 May 2025 SN74ACT02-Q1
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | VCC | -40°C to 125°C | UNIT | ||
|---|---|---|---|---|---|---|
| MIN | TYP | MAX | ||||
| VOH | IOH = -50µA | 4.5V | 4.4 | 4.499 | V | |
| 5.5V | 5.4 | 5.499 | ||||
| IOH = -24mA | 4.5V | 3.7 | 4.19 | |||
| IOH = -24mA | 5.5V | 4.7 | 5.22 | |||
| IOH = -50mA | 5.5V | 3.85 | 4.9 | |||
| IOH = -75mA | 5.5V | 3.85 | 4.57 | |||
| VOL | IOL = 50µA | 4.5V | 0.001 | 0.1 | V | |
| 5.5V | 0.001 | 0.1 | ||||
| IOL = 24mA | 4.5V | 0.16 | 0.5 | |||
| IOL = 24mA | 5.5V | 0.14 | 0.5 | |||
| IOL = 50mA | 5.5V | 0.3 | 1.65 | |||
| IOL = 75mA | 5.5V | 0.47 | 1.65 | |||
| II | VI = 5.5V or GND | 0V to 5.5V | ±0.008 | ±1 | µA | |
| ICC | VI = VCC or GND, IO = 0 | 5.5V | 0.1 | 20 | µA | |
| ΔICC | VI = VCC – 2.1V; Any Input | 4.5V to 5.5V | 0.1 | 1.5 | mA | |
| CI | VI = VCC or GND | 5V | 2 | pF | ||
| CPD | CL = 50pF, F = 1MHz | 5V | 63 | pF | ||