SCAS517D June 1995 – August 2016 SN54ACT244 , SN74ACT244
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SNx4ACT244 devices are buffer drivers with separate output enable inputs. The active low output enable ensure the outputs are in high impedance when high. To ensure the high-impedance state during power up or power down, OE should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.
The SNx4ACT244 devices are recommended for 4.5 V to 5.5-V VCC range under normal operating conditions. The inputs are TTL compatible accepting 2-V minimum high at 5-V VCC.
Table 1 lists the functions of the device.
INPUTS | OUTPUT Y |
|
---|---|---|
OE | A | |
L | H | H |
L | L | L |
H | X | Hi-Z |