SCAS517D June 1995 – August 2016 SN54ACT244 , SN74ACT244
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | –0.5 | 7 | V | |
VI | Input voltage(2) | –0.5 | VCC + 0.5 | V | |
VO | Output voltage(2) | –0.5 | VCC + 0.5 | V | |
IIK | Input clamp current | VI < 0 or VI > VCC | ±20 | mA | |
IOK | Output clamp current | VO < 0 or VO > VCC | ±20 | mA | |
IO | Continuous output current | VO = 0 to VCC | ±50 | mA | |
Continuous current through VCC or GND | ±200 | mA | |||
TJ | Absolute Maximum Junction Temperature | 150 | °C | ||
Tstg | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
SN74ACT244 in DW Package | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±3000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±2000 | |||
SN54ACT244 in J, W, DB, N, NS, PW, FK Packages | ||||
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VCC | Supply voltage | 4.5 | 5.5 | V | |
VIH | High-level input voltage | 2 | V | ||
VIL | Low-level input voltage | 0.8 | V | ||
VI | Input voltage | 0 | VCC | V | |
VO | Output voltage | 0 | VCC | V | |
IOH | High-level output current | –24 | mA | ||
IOL | Low-level output current | 24 | mA | ||
Δt/Δv | Input transition rise or fall rate | 8 | ns/V | ||
TA | Operating free-air temperature | SN54ACT244 | –55 | 125 | °C |
SN74ACT244 | –40 | 85 |
THERMAL METRIC(1) | SN74ACT244 | UNIT | |||||
---|---|---|---|---|---|---|---|
DB (SSOP) |
DW (SOIC) |
N (PDIP) |
NS (SO) |
PW (TSSOP) |
|||
20 PINS | 20 PINS | 20 PINS | 20 PINS | 20 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 94.1 | 81.4 | 48.1 | 76.4 | 103 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 55.6 | 46.8 | 34.1 | 42.6 | 37.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 49.3 | 49.3 | 29 | 43.9 | 54 | °C/W |
ψJT | Junction-to-top characterization parameter | 20.8 | 20 | 19.5 | 18.8 | 2.8 | °C/W |
ψJB | Junction-to-board characterization parameter | 48.9 | 48.8 | 28.9 | 43.5 | 53.5 | °C/W |
PARAMETER | TEST CONDITIONS | VCC | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
VOH | IOH = –50 µA | TA = 25°C | 4.5 V | 4.4 | 4.49 | V | ||
SN54ACT244 | 4.4 | |||||||
SN74ACT244 | 4.4 | |||||||
TA = 25°C | 5.5 V | 5.4 | 5.49 | |||||
SN54ACT244 | 5.4 | |||||||
SN74ACT244 | 5.4 | |||||||
IOH = –24 mA | TA = 25°C | 4.5 V | 3.86 | |||||
SN54ACT244 | 3.7 | |||||||
SN74ACT244 | 3.76 | |||||||
TA = 25°C | 5.5 V | 4.86 | ||||||
SN54ACT244 | 4.7 | |||||||
SN74ACT244 | 4.76 | |||||||
IOH = –50 mA(1) | SN54ACT244 | 5.5 V | 3.85 | |||||
IOH = –75 mA(1) | SN74ACT244 | 5.5 V | 3.85 | |||||
VOL | IOL = 50 µA | TA = 25°C | 4.5 V | 0.001 | 0.1 | V | ||
SN54ACT244 | 0.1 | |||||||
SN74ACT244 | 0.1 | |||||||
TA = 25°C | 5.5 V | 0.001 | 0.1 | |||||
SN54ACT244 | 0.1 | |||||||
SN74ACT244 | 0.1 | |||||||
IOL = 24 mA | TA = 25°C | 4.5 V | 0.36 | |||||
SN54ACT244 | 0.5 | |||||||
SN74ACT244 | 0.44 | |||||||
TA = 25°C | 5.5 V | 0.36 | ||||||
SN54ACT244 | 0.5 | |||||||
SN74ACT244 | 0.44 | |||||||
IOL = 50 mA(1) | SN54ACT244 | 5.5 V | 1.65 | |||||
IOL = 75 mA(1) | SN74ACT244 | 5.5 V | 1.65 | |||||
IOZ | VO = VCC or GND | TA = 25°C | 5.5 V | ±0.25 | µA | |||
SN54ACT244 | ±5 | |||||||
SN74ACT244 | ±2.5 | |||||||
II | VI = VCC or GND | TA = 25°C | 5.5 V | ±0.1 | µA | |||
SN54ACT244 | ±1 | |||||||
SN74ACT244 | ±1 | |||||||
ICC | VI = VCC or GND, IO = 0 | TA = 25°C | 5.5 V | 4 | µA | |||
SN54ACT244 | 80 | |||||||
SN74ACT244 | 40 | |||||||
ΔICC(2) | One input at 3.4 V, Other inputs at GND or VCC |
TA = 25°C | 5.5 V | 0.6 | mA | |||
SN54ACT244 | 1.6 | |||||||
SN74ACT244 | 1.5 | |||||||
CI | VI = VCC or GND | TA = 25°C | 5 V | 2.5 | pF | |||
Co | VI = VCC or GND | TA = 25°C | 5 V | 8 | pF |
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|---|
tPLH | A | Y | TA = 25°C | 2 | 6.5 | 9 | ns |
SN54ACT244 | 1 | 10 | |||||
SN74ACT244 | 1.5 | 10 | |||||
tPHL | TA = 25°C | 2 | 7 | 9 | |||
SN54ACT244 | 1 | 10 | |||||
SN74ACT244 | 1.5 | 10 | |||||
tPZH | OE | Y | TA = 25°C | 1.5 | 7 | 8.5 | ns |
SN54ACT244 | 1 | 9.5 | |||||
SN74ACT244 | 1 | 9.5 | |||||
tPZL | TA = 25°C | 2 | 7 | 9.5 | |||
SN54ACT244 | 1 | 11 | |||||
SN74ACT244 | 1.5 | 10.5 | |||||
tPHZ | OE | Y | TA = 25°C | 2 | 8 | 9.5 | ns |
SN54ACT244 | 1 | 11 | |||||
SN74ACT244 | 1.5 | 10.5 | |||||
tPLZ | TA = 25°C | 2.5 | 7.5 | 10 | |||
SN54ACT244 | 1 | 11.5 | |||||
SN74ACT244 | 2 | 10.5 |
PARAMETER | TEST CONDITIONS | TYP | UNIT | ||
---|---|---|---|---|---|
Cpd | Power dissipation capacitance per buffer/driver | CL = 50 pF, | f = 1 MHz | 45 | pF |