SCLS314P March 1996 – March 2016 SN74AHC1G08
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G08 device is a single 2-input positive-AND gate. The device performs the Boolean function Y = A ● B or Y = A + B in positive logic.
The SN74AHC1G08 device has a wide operating VCC range of 2 V to 5.5 V, which allows it to be used in a broad range of systems. The low propagation delay allows fast switching and higher operation speeds. In addition, the low-power consumption makes this device a good choice for portable and battery power-sensitive applications.
Table 1 lists the functional modes for SN74AHC1G08.
INPUTS | OUTPUT Y |
|
---|---|---|
A | B | |
H | H | H |
L | X | L |
X | L | L |