SCLS314P March   1996  – March 2016 SN74AHC1G08
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
    6. 6.6 Switching Characteristics, VCC = 3.3 V ± 0.3 V
    7. 6.7 Switching Characteristics, VCC = 5 V ± 0.5 V
    8. 6.8 Operating Characteristics
    9. 6.9 Typical Characteristics
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
    2. 12.2 Community Resources
    3. 12.3 Trademarks
    4. 12.4 Electrostatic Discharge Caution
    5. 12.5 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBV|5
  • DCK|5
  • DRL|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

7 Parameter Measurement Information

SN74AHC1G08 pmi_cls314.gif
A. CL includes probe and jig capacitance.
B. Waveform 1 is for an output with internal conditions such that the output is low except when disabled by the output control.
Waveform 2 is for an output with internal conditions such that the output is high except when disabled by the output control.
C. All input pulses are supplied by generators having the following characteristics: PRR ≤ 1 MHz, ZO = 50 Ω, tr ≤ 3 ns,
tf ≤ 3 ns.
D. The outputs are measured one at a time with one input transition per measurement.
E. All parameters and waveforms are not applicable to all devices.
Figure 2. Load Circuit and Voltage Waveforms