SCLS317P March 1996 – February 2017 SN74AHC1G32
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The SN74AHC1G32 device is a single 2-input positive OR gate with low drive that produces slow rise and fall times. This reduces ringing on the output signal. The device also has Schmitt-trigger action that will allow for slower or noisier inputs. The input signals are high impedance when VCC = 0 V.
Table 1 shows the functional modes of the SN74AHC1G32 device.
INPUTS | OUTPUT Y |
|
---|---|---|
A | B | |
H | X | H |
X | H | H |
L | L | L |