SCES841F June 2012 – April 2018 SN74AUP1T34
PRODUCTION DATA.
Both VCCA and VCCB can be supplied at any voltage from 0.9 V to 3.6 V, making the device suitable for translating between any of the voltage nodes (1 V, 1.2 V, 1.8 V, 2.5 V, and 3.3 V).