SCES552E February 2004 – August 2020 SN74AVC24T245
PRODUCTION DATA
PARAMETER | TEST CONDITIONS |
VCCA = VCCB = 1.5 V |
VCCA = VCCB = 1.2 V |
VCCA = VCCB = 1.8 V |
VCCA = VCCB = 2.5 V |
VCCA = VCCB = 3.3 V |
UNIT | ||
---|---|---|---|---|---|---|---|---|---|
TYP | TYP | TYP | TYP | TYP | |||||
CpdA(1) | A to B | Outputs enabled | CL = 0, f = 10 MHz, tr = tf = 1 ns |
1 | 1 | 1 | 2 | 2 | pF |
Outputs disabled | 1 | 1 | 1 | 1 | 2 | ||||
B to A | Outputs enabled | 19 | 19 | 20 | 21 | 22 | |||
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||
CpdB(1) | A to B | Outputs enabled | CL = 0, f = 10 MHz, tr = tf = 1 ns |
19 | 19 | 20 | 21 | 22 | pF |
Outputs disabled | 1 | 1 | 1 | 1 | 1 | ||||
B to A | Outputs enabled | 1 | 1 | 1 | 2 | 2 | |||
Outputs disabled | 1 | 1 | 1 | 1 | 2 |